Diffraction Grating Assembly, Double, 1700 nm blaze, 1100-2400 nm

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    1700 nm
  • Primary Wavelength Region
    1100 to 2400 nm
  • Peak Efficiency
    90%
  • Reciprocal Dispersion
    12.9 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    328 nm  
  • Grating Mount
    Double