Diffraction Grating Assembly, Double, 950 nm blaze, 625-2000 nm

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    950 nm
  • Primary Wavelength Region
    625 to 2000 nm
  • Peak Efficiency
    72%
  • Reciprocal Dispersion
    12.9 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    328 nm  
  • Grating Mount
    Double