Diffraction Grating Assembly, Double, 1325 nm blaze, 875 -2200 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1325 nm
  • Primary Wavelength Region
    875 to 2200 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    6.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    155 nm  
  • Grating Mount
    Double