Diffraction Grating Assembly, Double, 1000 nm blaze, 650-2200 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    650 to 2200 nm
  • Peak Efficiency
    83%
  • Reciprocal Dispersion
    6.4 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    160 nm  
  • Grating Mount
    Double