Diffraction Grating Assembly, Double, 360 nm blaze, 200-1400 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    360 nm
  • Primary Wavelength Region
    200 to 1400 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    3.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    80 nm  
  • Grating Mount
    Double
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C