Diffraction Grating Assembly, Double, 275 nm blaze, 200-700 nm

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    275 nm
  • Primary Wavelength Region
    200 to 700 nm
  • Peak Efficiency
    69%
  • Reciprocal Dispersion
    1 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    40 nm  
  • Grating Mount
    Double
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C