Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Ruled, 150 lines/mm, 4000 nm blaze, 2500-12000 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    150
  • Blaze Wavelength
    4000 nm
  • Primary Wavelength Region
    Dual: 2500-12000 nm
    Quad: 2500-9425 nm
  • Peak Efficiency
    88%
  • Reciprocal Dispersion
    25.8 nm/mm
  • Resolution
    1.97 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    655 nm
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators