CS260B Grating, Ruled, 150 lines/mm, 800 nm blaze, 425-1750 nm range

  • Type
    Ruled
  • Grooves per mm
    150
  • Blaze Wavelength
    800 nm
  • Primary Wavelength Region
    425-1750 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    25.6 nm/mm
  • Resolution
    1.95 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad