Diffraction Grating Assembly, Triple, 775 nm blaze, 425-1750 nm

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    775 nm
  • Primary Wavelength Region
    425 to 1750 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    25.6 nm/mm  
  • Resolution
    1.95 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple