Diffraction Grating Assembly, Triple, 300 nm blaze, 200-650 nm

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    300 nm
  • Primary Wavelength Region
    200 to 650 nm
  • Peak Efficiency
    60%
  • Reciprocal Dispersion
    25.5 nm/mm  
  • Resolution
    1.95 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple