CS260B Grating, Ruled, 200 lines/mm, 1050 nm blaze, 580-1900 nm range

  • Type
    Ruled
  • Grooves per mm
    200
  • Blaze Wavelength
    1050 nm
  • Primary Wavelength Region
    580-1900 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    19.3 nm/mm
  • Resolution
    1.47 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad