Diffraction Grating Assembly, Triple, 950 nm blaze, 580-1900 nm

  • Type
    Ruled
  • Grooves per mm
    200  
  • Blaze Wavelength
    950 nm
  • Primary Wavelength Region
    580 to 1900 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    19.3 nm/mm  
  • Resolution
    1.47 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple