Diffraction Grating Assembly, Triple, 226 nm blaze, 200-500 nm

  • Type
    Ruled
  • Grooves per mm
    246.16  
  • Blaze Wavelength
    226 nm
  • Primary Wavelength Region
    200 to 500 nm
  • Peak Efficiency
    62%
  • Reciprocal Dispersion
    15.5 nm/mm  
  • Resolution
    1.2 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple