Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Ruled, 300 lines/mm, 2000 nm blaze, 1300-4000 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    300
  • Blaze Wavelength
    2000 nm
  • Primary Wavelength Region
    1300-4000 nm
  • Peak Efficiency
    90%
  • Reciprocal Dispersion
    12.9 nm/mm
  • Resolution
    0.98 nm
  • Material
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators