Diffraction Grating Assembly, Triple, 1500 nm blaze, 925-2600 nm

  • Type
    Ruled
  • Grooves per mm
    400  
  • Blaze Wavelength
    1500 nm
  • Primary Wavelength Region
    925 to 2600 nm
  • Peak Efficiency
    82%
  • Reciprocal Dispersion
    9.6 nm/mm  
  • Resolution
    0.73 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple