Diffraction Grating Assembly, Triple, 1100 nm blaze, 675-2500 nm

  • Type
    Ruled
  • Grooves per mm
    400  
  • Blaze Wavelength
    1100 nm
  • Primary Wavelength Region
    675 to 2500 nm
  • Peak Efficiency
    92%
  • Reciprocal Dispersion
    9.7 nm/mm  
  • Resolution
    0.73 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C