New CS260B Grating, Ruled, 2400 lines/mm, 250 nm blaze, 200-700 nm range

  • Type
    Ruled
  • Grooves per mm
    2400
  • Blaze Wavelength
    250 nm
  • Peak Efficiency
    69%
    Efficiency at 200nm: 15%
  • Primary Wavelength Region
    200-700 nm
  • Grating Mount
    Dual or Quad
  • Coating Type
    AlMgF2 broadband reflective
  • Reciprocal Dispersion
    1.0nm/mm
  • Resolution
    0.13 nm
  • Multichannel Array Bandpass
    41 nm