Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 370 nm blaze, 270-1000 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    370 nm
  • Primary Wavelength Region
    270 to 1000 nm
  • Peak Efficiency
    75%
  • Reciprocal Dispersion
    13.3 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C