Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 1600 nm blaze, 900 -3000 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1600 nm
  • Primary Wavelength Region
    900 to 3000 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    12.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective