Diffraction Grating, Cornerstone 130, Ruled, 300 l/mm, 1700 nm blaze, 1300-5000 nm

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    1700 nm
  • Primary Wavelength Region
    1300 to 5000 nm
  • Peak Efficiency
    90%
  • Reciprocal Dispersion
    26 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C