Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    700 nm
  • Primary Wavelength Region
    450 to 2000 nm
  • Peak Efficiency
    78%
  • Reciprocal Dispersion
    13.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective