Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 225 nm blaze, 200-400 nm

Factory grating replacement services are no longer available for the CS130 series, contact your Newport sales representative for details.
The 74026 Grating Assembly is designed for installation into the Oriel® Cornerstone 130 family of monochromators. This 30 x 30 mm grating comes bonded to a mount, allowing it to be installed inside the instrument. The grating efficiency exceeds 20% over its entire operating range, with a peak efficiency of 60% at its blaze wavelength.
This Grating Assembly may be installed in the field, after which the grating must be aligned and calibrated. However, it is suggested to return the instrument to Newport for grating installation and calibration. During recalibration, the instrument is thoroughly assessed to ensure optimal performance and routine maintenance services are performed. The monochromator is returned with a Certificate of Calibration, guaranteeing the instrument meets or exceeds it specifications.
Specifications
- TypeRuled
- Grooves per mm600
- Blaze Wavelength225 nm
- Primary Wavelength Region200 to 400 nm
- Peak Efficiency60%
- Reciprocal Dispersion13.2 nm/mm
- Coating TypeAlMgF2 broadband reflective
Resources & Downloads
Manuals
Legacy Cornerstone 130 User Manual RevA(2.5 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74021Diffraction Grating, Cornerstone 130, Ruled, 2400 l/mm, 275 nm blaze, 200-800 nm | |||||
![]() | 74027Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 700 nm blaze, 450-2000 nm | |||||
![]() | 74022Diffraction Grating, Cornerstone 130, Holographic, 1800 lines/mm, 560 nm blaze, 320-1070 nm | |||||
![]() | 74025Diffraction Grating, Cornerstone 130, Ruled, 1200 l/mm, 750 nm blaze, 475-1600 nm | |||||
![]() | 74023Diffraction Grating, Cornerstone 130, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm | |||||
![]() | 74029Diffraction Grating, Cornerstone 130, Ruled, 300 l/mm, 1700 nm blaze, 1300-5000 nm | |||||
![]() | 74031Diffraction Grating, Cornerstone 130, Ruled, 150 l/mm, 5 um blaze, 3.5-10.25 um | |||||
![]() | 74028Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 1000 nm blaze, 650-2200 nm | |||||
![]() | 74043Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 370 nm blaze, 270-1000 nm | |||||
![]() | 74034Diffraction Grating, Cornerstone 130, Ruled, 150 l/mm, 800 nm blaze, 425-1600 nm | |||||
![]() | 74024Diffraction Grating, Cornerstone 130, Ruled, 1200 l/mm, 360 nm blaze, 200-1600 nm | |||||
![]() | 74035Diffraction Grating, Cornerstone 130, Ruled, 600 l/mm, 1600 nm blaze, 900 -3000 nm | |||||
![]() | 74033Diffraction Grating, Cornerstone 130, Ruled, 50 l/mm, 12 um blaze, 7-23 um | |||||
![]() | 74032Diffraction Grating, Cornerstone 130, Ruled, 75 l/mm, 7 um blaze, 4.5-20 um |




