Diffraction Grating, Cornerstone 130, Ruled, 1200 l/mm, 750 nm blaze, 475-1600 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    750 nm
  • Primary Wavelength Region
    475 to 1600 nm
  • Peak Efficiency
    78%
  • Reciprocal Dispersion
    6.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective