Sorry, this product is no longer offered for sale.
Micrometer Driven Slit Assembly, MS257

The 74002 Micrometer Driven Variable Slit Assembly for the MS257 1/4 m Monochromator and Imaging Spectrograph uses a precision micrometer to continuously vary the slit width from 4 μm to 3.0 mm. Slit height is also variable from 2 mm to 15 mm. It has ± 10 μm repeatability and ± 10 μm accuracy from 4 μm to 250 μm, and ±5% from 250 μm to 3 mm. Monochromators and spectrographs require one input slit. Monochromators also require slits at each output port.
Specifications
- TypeMicrometer Driven Slit Assembly
- UseMS257
- Slit Height2-15 mm
- Slit Width4-3000 µm
- Precision±10 µm
- Repeatability±10 µm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74001Micrometer Driven Slit Assembly, Monochromators and Spectrographs | In Stock |
