This product is only available on www.mks.com

Absolute Capacitance Manometer, Compact, 2000 Torr, ISO-KF, 9-Pin D-Sub

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    2000 Torr
  • Accuracy
    0.5% of Reading
  • Zero Temperature Coefficient
    0.008% of F.S./°C (10 Torr through 25,000 Torr), 0.020% of F.S. (1 and 2 Torr)
  • Span Temperature Coefficient
    0.04% of Reading./°C
  • Operating Temperature Range
    0 - 50°C (32 - 122°F)
  • Overpressure Limit
    4000 Torr
  • Burst Pressure
    100 psi
  • Exposed Materials
    316 Stainless Steel
  • Response Time
    <20 msec
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 10 VDC
  • Electrical Connector
    9-pin D-subminiature
  • Fitting Type
    NW16 ISO-KF