Sorry, this product is no longer offered for sale. The recommended replacement product is DET-L-SIUV-R-C.

Optical Power Detector, Silicon, UV-Enhanced, Amplified, Calibrated

Technical Specs

  • Detector Type
    Flange Mount
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    200 - 1100 nm
  • Sensor Size
    10 x 10 mm
  • Flange Type
    1.5 Inch Series Female Flange
  • Connector Type
    BNC
  • Amplified
    Yes
  • Calibrated
    Yes
  • TE Cooled
    No