Sorry, this product is no longer offered for sale.
Detector, UV-Enhanced Silicon, Flange Mount, Amplified, 200-1100 nm

The 71883 Amplified UV Silicon Photodetector for Optical Power Meters is operated in photovoltaic mode for best DC and low frequency performance. This uncalibrated 10 x 10 mm Silicon detector has a 185 to 1100 nm range. 1.5 Inch Series female flanged housing. This version has a built-in trans impedance amplifier. The amplifier provides trans impedance gains from 104 V/A to 109 V/A. It also offers three selectable time constant settings to allow you to match the upper bandwidth limit with your experimental needs. Operating at the lowest bandwidth setting allows you to operate at the lowest noise levels. The amplified models require +/-15 V DC; the 70703 Power Supply provides the required power.
Specifications
- Spectral Range185 - 1100 nm
- Sensor Size10 x 10 mm
- Flange Type1.5 Inch Series Female Flange
- MaterialSilicon


Resources & Downloads
2D Product Drawings
BPT-pg6-24b(498 kB, PDF)




