Sorry, this product is no longer offered for sale. It was discontinued on May 31, 2016. For recommended replacements see spectroscopy-accessories.   The recommended replacement product is 71653.

Detector, Germanium, Flange Mount, Unamplified, 700-1800 nm

Technical Specs

  • Spectral Range
    700 - 1800 nm
  • Sensor Size
    Ø5 mm
  • Rise Time
    0.5 µ s
  • Flange Type
    1.5 Inch Series Female Flange
  • Connector Type
    BNC
  • Material
    Germanium