Sorry, this product is no longer offered for sale. The recommended replacement product is manual-and-electronic-shutters.

Electronic Shutter, 10 mm Aperture, Toggle or TTL Control, 1.5 Inch Flange

Technical Specs

  • Type
    Electronic Safety Shutter
  • Diameter
    10 mm
  • Power Requirements
    100-240 VAC, 47-63 Hz
  • Flange Series Size
    1.5 Inch  
  • Light Leakage
    <0.01 %
  • Minimum Exposure Time
    0.2 s  
  • Repetition Rate
    0.5 Hz maximum
  • Weight
    0.83 kg