Optical Filter Holder, Quick Change, 3.0 - 3.9 in., 2.9 in. Clear Aperture

  • Type
    Quick Change Filter Holder
  • Flange Series Size
    3 Inch
  • Filter Size
    76 - 99 mm
  • Clear Aperture
    74 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C