Sorry, this product is no longer offered for sale. It was discontinued on Jul 15, 2016 For recommended replacements see integrating-sphere-bodies.
Reflectance/Transmittance Integrating Sphere, 360-700 nm, 8 in., 5 Ports

The 70679NS Reflectance/Transmittance Sphere has an 8 inch interior diameter for measurements of specular and diffuse hemispherical reflectance and total transmittance. The 70679NS uses a 8/D geometry (8 degree beam incidence/Diffuse collection) and is good for the VIS-NIR regions. The sphere has 5 ports. An input port with 1.5 inch series male flange, a 1.0 Inch sample port, in-line with input port, a detector port with 1.5 inch series male flange, a 1.0 inch specular exclusion/inclusion port (for light trap or plug), and an additional 2.0 inch port at north pole for comparison measurement technique or center mounted samples. Barium Sulfate coated for a 360 to 700 nm range.
Specifications
- TypeReflectance/Transmittance Sphere