Sorry, this product is no longer offered for sale. It was discontinued on Jul 15, 2016 For recommended replacements see integrating-sphere-bodies.
General Purpose Integrating Sphere, 350-1300 nm, 6 in., 3 Ports

The 70674 General Purpose Integrating Sphere is a 6 inch (102 mm) diameter, Barium Sulfate coated sphere for a 360 to 700nm range with (3) 1.5 inch ports. It includes standard Oriel 1.5 Inch Series flanges and 1/4-20 tapped holes for rod mounting. If you need to couple this spheres to instruments with male flanges (such as a monochromator), order the 77829 Coupling Ring. It offers high lambertian diffuse coating, accepts a variety of port plugs and detector adapters, and is ideal for universal measurements and mixing two inputs for lambertian sources.
Specifications
- TypeGeneral Purpose Integrating Sphere