About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Power Supply Cable, 12 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters


Power Supply Cable, 12 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
Model: 70050-12
In Stock
Product Series Overview
Light Source Power Supply Interconnection CablesThe 70050-12 cable connects an Oriel power supply to a lamp housing, solar simulator, or flood exposure source. The 70050-12 is used with Xenon, Mercury-Xenon, Quartz Tungsten Halogen (QTH), Deuterium lamps, as well as IR emitters. It is used with Q Housings and Research Lamp Housings when a compatible lamp is installed. This cable is 12 feet (3.7 meters) long. Other lengths are available.
Specifications
- TypeLight Source Cable
- Length3.7 m
- TypeLight Source Cable
- Length3.7 m
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | UNIVERSAL | In Stock |
Compatible Power Supplies
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | UNIVERSAL | 1 Week | ||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt | UNIVERSAL | In Stock | ||||
![]() | 68938Power Supply, QTH Lamps and IR Emitters, Up to 12 Amps | UNIVERSAL | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | UNIVERSAL | In Stock | ||||
![]() | OPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB | UNIVERSAL | 5 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70051-12Power Supply Cable, Compatible with Hg Lamps, 3.7 m | UNIVERSAL | In Stock |






