Skip to Main Content
Skip to Footer
Products
Light Sources
Incoherent Light Sources
Light Source Components
Light Source and Detector Cables
Low Noise BNC Cables
70015
Cable, BNC Standard, 3 Foot (0.9 Meter) Length
Cable, BNC Standard, 3 Foot (0.9 Meter) Length
Model:
70015
$50
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Low Noise BNC Cables
The 70015 Standard BNC cable is 3 feet (900 mm) long and has plug - plug terminations.
Specifications
Technical Specs
Type
BNC Cable
Length
0.9 m
Connector Type
BNC
Type
BNC Cable
Length
0.9 m
Connector Type
BNC
Need help?
Contact an Applications Specialist by
sending us an email