Sorry, this product is no longer offered for sale.

Blackbody Infrared Light Source, 1 in. Cavity Opening, 50-1050 °C, 110 VAC

Technical Specs

  • Lamp Type
    50 - 1050°C Blackbody
  • Calibration
    ±0.2°C ±1 digit
  • Cavity Opening
    25.4 mm  
  • Resolution
    1°C or 0.1°C, selectable
  • Stability
    ±0.02% of full scale per 24-hour period
  • Cavity Temperature Range
    50 to 1050°C
  • Cavity Type
    Recessed 20° cone
  • Warm-up Time
    35 minutes  
  • Power Requirements
    110 VAC