QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/1

The 66996-50QS-R1 is a complete plug and play light source which includes a 50 W short filament lamp, a light source housing, a lamp power supply, as well as all the necessary interconnection cables for operation. See included components below for complete details.
A short filament QTH lamp has better shock and vibration control due to its compact construction, and can be more useful for reimaging the filament onto a small input slit of a monochromator, for example.
The provided OPS-Q250 QTH lamp power supply is highly regulated for maximum stability. The lamp can be operated in current, power, or intensity control mode to meet the operational requirements of any use case.
The included Oriel Research QTH Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source uses a two element, fused silica, plano convex lens with an F/# of F/1. This optical solution reduces spherical aberration more effectively than a single plano convex lens.
Specifications
- TypeQTH Light Source
- Lamp TypeQuartz Tungsten Halogen
- Lamp Wattage50 W
- Output BeamCollimated
- F/#F/1
- Lens MaterialFused Silica
- Condenser TypeTwo Element Plano Convex
Related Products
Included Components
The 66996-50QS-R1 QTH light source includes the following components:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock | ||||
![]() | 66884QTH Lamp Housing, Research, 10-250 W, F/1, 2 Element FS, Collimated | 6 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66499-50QS-R22QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/2.2 | 6 Weeks | ||||
![]() | 66502-50QS-R1QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/1 | 6 Weeks | ||||
![]() | 66997-50QS-R085QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/0.85 | 6 Weeks |







