Sorry, this product is no longer offered for sale.

Light Source, Mercury-Xenon, 500 W, F/0.7 4 Element Aspherab, Research Housing

Technical Specs

  • Type
    Mercury-Xenon Light Source
  • Lamp Type
    Hg(Xe)
  • Lamp Wattage
    500 W
  • Output Beam Size
    69 mm
  • Condenser Type
    Four Element Aspherab
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.2
  • Flange Series Size
    3 Inch
  • Lamp Current
    19 A
  • Lamp Voltage
    26 V