Sorry, this product is no longer offered for sale.

Light Source, Xenon, 300 W Ozone Free, F/0.7 4 Element Aspherab

Technical Specs

  • Type
    Xenon Light Source
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    300 W
  • Output Beam Size
    69 mm
  • Condenser Type
    Four Element Aspherab
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.2
  • Flange Series Size
    3 Inch
  • Lamp Current
    15 A
  • Lamp Voltage
    20 V