Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see xenon-light-sources.   The recommended replacement product is 66983-300XF-R15.

Xe & Hg(Xe) Research Source, UVFS, 1.3in Collimated, F/1.5, 1.5 Inch

Specifications

  • Lamp Wattage
    200 - 500 W
  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1.5, single element fused silica
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.06  
  • Flange Series Size
    1.5 inch  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Xenon Arc Lamps6259Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size
In Stock
$1,040
Xenon Arc Lamps6258Xenon Arc Lamp, 300 W, Ozone Free
In Stock
$785
Mercury-Xenon Arc Lamps66142Mercury-Xenon Arc Lamp, 500 W
In Stock
$1,770
Mercury-Xenon Arc Lamps6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free
In Stock
$830