Sorry, this product is no longer offered for sale. The recommended replacement product is 66924-1000XF-R1.

Light Source, Xenon, 450 W Ozone Free, F/1 2 Element Plano-Convex

  • Type
    Xenon Light Source
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    450 W
  • Output Beam Size
    48 mm  
  • Condenser Type
    Two Element Plano-Convex
  • F/#
    F/1
  • Output Beam
    Collimated
  • Average life
    1000 hr  
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.13  
  • Light Ripple
    <1 % rms
  • Power Requirements
    95 - 264 VAC
  • Flange Series Size
    2 Inch
  • Horizontal Intensity
    1300 cd