Sorry, this product is no longer offered for sale. The recommended replacement product is 66923.
Arc Lamp Housing, Research, 50-500 W, F/0.7 4 Element Aspherab, 3 Inch Flange

The 66905 Arc Lamp Housing is not just an aluminum enclosure for the lamp, it holds the ignitor, condensing optics, rear reflector and lamp cooling fan. This version was designed for 50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamps. It uses a F/0.7 Four Element Fused Silica Aspherab condenser for a 2.7 inch (69 mm) diameter collimated beam at the 3 Inch Series output flange. You can simply change the socket adapter and you can interchange between lamp types and wattages, within the appropriate housing family. The socket adapter holds the lamp at the proper optical height for the rear reflector and condenser. To optimize the position and to compensate for lamp to lamp variations, we provide rear reflector and lamp adjusters. These lamp housings include a number of safety features to prevent lamp damage and accidental exposure. A door interlock prohibits the operation of the lamp while the door is open; a temperature sensor monitors the lamp’s operating temperature and controls the cooling fan accordingly.
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-098a(771.6 kB, PDF)
Related Products
Compatible Power Supplies and Cabling
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | In Stock | ||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 70051Power Supply Cable, Compatible with Hg Lamps, 1.8 m | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66923Arc Lamp Housing, Research, 450-1000 W, F/0.7, 4 Element Aspherab, 3 Inch Flange | In Stock |



