Light Source, Q Series, 50 W Short Arc QTH, Vertical Mount, F/2.2

Technical Specs

  • Type
    QTH Light Source
  • Lamp Type
    QTH
  • Lamp Wattage
    50 W
  • Output Beam
    Collimated
  • Average life
    50 h
  • F/#
    F/2.2
  • Flange Series Size
    1.5 inch