Sorry, this product is no longer offered for sale. The recommended replacement product is 66923.

QTH Lamp Housing, Research, 600-1000 W, F/.7, 4 Element Aspherab, Collimated

Technical Specs

  • Type
    QTH Lamp Housing
  • Lamp Type
    Quartz Tungsten Halogen (QTH)
  • Lamp Wattage
    600 - 1000 W
  • Output Beam Size
    69 mm
  • Condenser Type
    Four Element Aspherab®
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Material
    Borosilicate crown
  • Lens Transmittance Range
    350 - 2500 nm
  • Lens Multiplication Factor
    0.18
  • Flange Series Size
    3.0 Inch