Sorry, this product is no longer offered for sale.

QTH Lamp Housing, Research, 10-250 W, F/1.5 Single Element FS, Collimated

Technical Specs

  • Type
    QTH Lamp Housing
  • Lamp Type
    Quartz Tungsten Halogen (QTH)
  • Lamp Wattage
    10 - 250 W
  • Output Beam Size
    33 mm
  • Condenser Type
    Plano Convex
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    240 - 2500 nm
  • Lens Multiplication Factor
    0.06
  • Flange Series Size
    1.5 Inch