Sorry, this product is no longer offered for sale. The recommended replacement product is 66295-600Q-R1.

QTH Light Source, Research, 600 W QTH Lamp, F/0.7

Specifications

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    600 W
  • F/#
    F/0.7
  • Condenser Type
    Four Element Aspherab

Related Products

Included Components

The 66296-600Q-R07 light source includes the following components:
Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps6336Quartz Tungsten Halogen Lamp, 600 W
In Stock
$60
QTH Lamp Socket Adapters6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings
1 Week
$365
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170
OPS-Q QTH Lamp Power SuppliesOPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB
6 Weeks
$4,630

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Research QTH Light Sources66295-600Q-R1QTH Light Source, Research, 600 W QTH Lamp, F/1
6 Weeks
$9,135