Deuterium Light Source, 30 W Ozone Free, 180-500 nm

  • Type
    Deuterium Light Source
  • Lamp Type
    Deuterium
  • Lamp Wattage
    30 W
  • Output Beam Size
    33 mm  
  • Condenser Type
    Plano-Convex
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Average life
    2500 h  
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.06  
  • Line Regulation
    0.1%
  • Effective Arc Size
    0.5 mm
  • Flange Series Size
    1.5 Inch  
  • Lamp Voltage
    7 V