Quartz Tungsten Halogen Lamp, 200 W, Non-Calibrated Source

  • Lamp Type
    QTH
  • Lamp Wattage
    200 W
  • Effective Filament Size
    7.0 H x 3.6 Dia. mm
  • Filament Type
    CC
  • Approximate Flux
    5000 lm  
  • Lamp Voltage
    30 V