Sorry, this family of products is no longer available.

Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Sensor Temperature
    45°C
  • Operating Temperature Range
    15 - 40°C
  • Volume
    6.3 cc
  • Warm-up Time
    4 hours
  • Exposed Materials
    Inconel
  • Power Requirements
    ±15 VDC
  • Analog Output
    0 to 10 VDC