Sorry, this product is no longer offered for sale.

Heated Capacitance Manometer, 10,000 Torr, 8 VCR, DB15, 45°C w/Status, Vertical Calibration

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    10000 Torr
  • Sensor Temperature
    45°C
  • Accuracy
    0.12% of Reading
  • Zero Temperature Coefficient
    0.005% of Full Scale/°C
  • Span Temperature Coefficient
    0.02% of Rdg./°C
  • Operating Temperature Range
    15 - 40°C
  • Volume
    6.3 cc
  • Warm-up Time
    4 hours
  • Overpressure Limit
    12,000 Torr
  • Exposed Materials
    Inconel
  • Power Requirements
    ±15 VDC ±5% @ 0.60 Amps (max.)
  • Analog Output
    0 to 10 VDC
  • Electrical Connector
    15-pin type D with Thread Lock
  • Fitting Type
    8 VCR female