About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flanged Lens Holder, 3.0 in. Diameter, 3 Inch Series Flange


Flanged Lens Holder, 3.0 in. Diameter, 3 Inch Series Flange
Model: 6237
In Stock
Product Series Overview
Flanged Lens Holders and CellsThe 6237 Flange Mounted Cell is a simple lens holder with a 3 Inch Series female-flange on one end and a male-flange on the other. It holds 3 inch (76.2 mm) diameter optics. It is ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments. This set screw model couples to male-flanged components via three set screws, and is light tight.
Specifications
- TypeFlanged Lens Holder
- Flange Series Size3 Inch
- Flange TypeSet Screw
- Diameter76.2 mm
- Thread Type1/4-20
- TypeFlanged Lens Holder
- Flange Series Size3 Inch
- Flange TypeSet Screw
- Diameter76.2 mm
- Thread Type1/4-20

